Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Pushbutton indicator switch 10 AX 250 V~ with rocker
Circuit breaker, 2-pole


cream white glossy
Order no. 0122 01
EAN 4010337122012
Packing unit 1/5
PS 01

pure white glossy
Order no. 0122 03
EAN 4010337122036
Packing unit 1/5
PS 01

pure white matt
Order no. 0122 27
EAN 4010337122272
Packing unit 1/5
PS 01

anthracite
Order no. 0122 28
EAN 4010337122289
Packing unit 1/5
PS 11

colour aluminium
Order no. 0122 26
EAN 4010337122265
Packing unit 1/5
PS 11

black matt
Order no. 0122 005
EAN 4010337037934
Packing unit 1/5
PS 11

stainless steel
Order no. 0122 600
EAN 4010337021773
Packing unit 1/5
PS 11

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Can also be connected with illumination.

Scope of supply

  • Neon lamp element 230 V~, 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list