eNet wireless wall transmitter, 3-gang
System 55, rockers with inscription space

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
clear / pure white glossy
Order no. 5333 100
5333 100
EAN 4010337116547
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless transmitters transfer switching, dimming, and blind adjustment commands to corresponding eNet wireless receivers.
  • Simple extension of existing switch combinations.
  • The installation can be carried out without a surface-mounted housing or device box.
  • The wireless wall transmitter can be attached to walls with screws or glued onto smooth or transparent surfaces with the mounting plate.
  • Transmission of switching, dimming, blind adjustment, and scene commands.
  • Switchover function, optimised for the control of momentary-contact actuators.
  • Rocker can be set as channel or scene function.
  • Two-colour LEDs on the right and left of the buttons for signalling.
  • Battery-operated device.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • Signalling of the transmission status deactivatable.
  • Operation locks.
  • All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
  • Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers.
  • Device software update.
  • Localisation of the device.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated voltage:
DC 3 V

Battery
Type:
1 x CR 2450N
UN no.:
3091

Range (free field):
approx. 100 m

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • The wireless wall transmitter is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately.
  • The range can be reduced when using metal rocker sets and/or metal cover frames.
  • Wireless approval is valid for EU and EFTA countries.

Scope of supply

  • Batteries are included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5333100

RFA, 592 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5333100

IFC, 16 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless wall transmitter, 1-gang with inscription space, Wireless wall transmitter, 3-gang with inscription space
Operating instructions

Operating instructions, from index I03.

Order no. 5331 ..
5333 ..

PDF, 724 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless wall transmitter, 1-gang with inscription space, Wireless wall transmitter, 3-gang with inscription space
Operating instructions

Operating instructions, from index I03.

Order no. 5331 ..
5333 ..

PDF, 724 Kb

Load


Ordering info Features Downloads