Rocker indicator switch 10 AX 250 V~with inscription space
Circuit breaker, 2-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 0112 31
0112 31
EAN 4010337112310
Packing unit 1
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • With neon lamp element.

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Scope of supply

  • Inscription label "Heating On/Off", "VERWARMING AAN/UIT" is enclosed.
  • Cable entry 2-gang (twin entry) is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 011231

RFA, 404 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 011231

IFC, 25 Kb

Load


Ordering info Features Downloads