New

System 3000 speed regulator insert

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2460 00
2460 00
EAN 4010337108467
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces0314 00.

Necessary accessories

Optional accessories

Features

Features

  • Speed regulator for single-phase motors such as induction or shaded-pole motors.
  • Device operates on phase angle control principle.
  • Switch on by soft start to maximum speed.
  • Minimum speed can be persistently stored.
  • Connecting auxiliary units is possible.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
≤ 0.5 W

Switching current at +25 °C:
60 mA to 1.8 A

Max. motor current (Imax):
1.8 A

Auxiliary units
Non-illuminated mechanical push buttons:
unlimited
2-wire auxiliary insert:
unlimited
Rotary auxiliary insert, 3-wire:
Max. 10

Installation:
in device box in accordance with DIN 49073

Installation depth:
24 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than +25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Speed regulator insert
Operating instructions

Operating instructions

Order no. 2460 00

PDF, 173 Kb

Load


Ordering info Features Downloads