Rocker switch insert 10 AX 250 V~
Universal off/2-way switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Universal off/2-way switch
Order no. 0106 00
0106 00
EAN 4010337106005
Packing unit 10/100
PS 21
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Can also be connected with illumination.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 010600

RFA, 448 Kb

Load


IFC file

Order no. 010600

RFA, 15 Kb

Load


Intermediate switch
Installation instructions

Connection diagram rocker switch insert for cross circuit

Order no. 0107 00
0106 00

PDF, 16 Kb

Load


Universal off/2-way switch
Installation instructions

Connection diagram rocker switch insert for 1-way switch, 1-pole

Order no. 0106 00

PDF, 12 Kb

Load


Intermediate switch
Installation instructions

Connection diagram rocker switch insert for cross circuit

Order no. 0107 00
0106 00

PDF, 16 Kb

Load


Universal off/2-way switch
Installation instructions

Connection diagram rocker switch insert for 1-way switch, 1-pole

Order no. 0106 00

PDF, 12 Kb

Load


Ordering info Features Downloads