Room temperature controller insert, 230 V~/10 A with NO contact, control light and sensor for electric floor heating

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2474 00
2474 00
EAN 4010337104407
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0394 ..

Necessary accessories

Features

Features

  • Electronic temperature controller for controlling electric floor heatings or floor temperature control systems.
  • Control of the floor temperature in closed rooms.
  • Switching off the floor temperature control manually.
  • Input terminal for activating the cooling temperature (ECO) with the master clock.
  • External temperature sensor (remote sensor).
  • Frost protection function.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Heating interruption for 5 minutes after one hour of continuous heating.
  • Setting range of the room temperature can be limited with setting rings.
  • This control has the following control functions: TX(0,0,0,0,0,0,0,0)

Technical data

Rated voltage:
AC 230 V, 50 Hz

Switching current:
max. 10 A

Connected load
Ohmic load:
2300 W

Standby:
< 0.15 W

Cable length
Inputs:
max. 100 m

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Remote sensor
Connection cable:
4 m
can be extended:
Max. 50 m
can be extended:
2 x 1.5 mm²

Dimensions
Sensor:
Dia. 7.8, H 20

Notes

  • Install remote sensor in empty pipe in the floor.
  • The supply cable to the remote sensor can be extended to 50 m with a two-wire cable (2 x 1.5 mm²).

Scope of supply

  • A remote sensor in the plastic cap is included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electrical floor heating
Operating instructions

Operating instructions.

Order no. 2474 00

PDF, 1.043 Kb

Load


Ordering info Features Downloads