New

System 106 housing flush mounting
5-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
5-gang
Order no. 5515 00
5515 00
EAN 4010337102151
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Currently not available.

Necessary accessories

For System 106 housing, flush 1-gang, one of the following products:
System 106 installation box, flush mounting

door st.mod. door st.mod. start-up btn For System 106 housing, flush 2-gang to 5-gang, select from the following products:
intercom mod. call-btn mod.1-g call-btn mod.2-g call btn mod.3-g call btn mod.4-g call-btn mod.4-g start-up btns camera mod. display mod. (DIN 18040) info mod. blank mod. install.box flush 1-g

Optional spare part

Independent of the construction progress, the housings can already be installed in the building shell.
Housings available in metal alloy laquered in anthracite: all robust materials which ensure durability.

Features

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use in the facade module.
  • The housings can be mounted as soon as the façade has been completed.

Notes

  • System 106 flush-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
  • For use with System 106 installation box, flush mounting on a front plate already present in the building (letterbox, door-side installation or similar).

Scope of supply

  • Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: System 106 housing for flush mounting, 1-gang).

Dimensions in mm

Housing 1-gang: 106,5 106,5 23,35
Housing 2-gang: 106,5 213,0 25,35
Housing 3-gang: 106,5 319,5 25,35
Housing 4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
Housing 5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 106 flush-mounted housing1-gang to 5-gang
Installation instructions

Installation instructions

Order no. 5511 00
5512 00
5513 00
5514 00
5515 00
5518 00

PDF, 2.405 Kb

Load


Ordering info Features Downloads