Wireless transmitter for the transmission of switching, dimming and blind commands to a wireless bluetooth receiver.
Battery-free device without external voltage supply. Transmission energy is generated from mechanical energy by actuating the rocker.
Configuration by app via NFC.
Technical data
Wireless frequency:
2,402 - 2,480 GHz
Wireless protocol:
Bluetooth® Low Energy (BLE)
Interface:
NFC
Range
in free field:
up to 75 m
in buildings:
approx. 10 m
Ambient temperature:
-25 °C to +65 °C
Humidity:
0 to 95 % (without condensation)
Notes
Installation to device box or to smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet. Gira Bluetooth transmitters are compatible with third-party actuators, e. g. Casambi.
Scope of supply
Wireless wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.