Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Room temperature controller 230 V~ with clock and cooling function


cream white glossy
Order no. 2370 01
EAN 4010337084747
Packing unit 1
PS 02

pure white glossy
Order no. 2370 03
EAN 4010337084754
Packing unit 1
PS 02

pure white matt
Order no. 2370 27
EAN 4010337084778
Packing unit 1
PS 02

anthracite
Order no. 2370 28
EAN 4010337084785
Packing unit 1
PS 02

colour aluminium
Order no. 2370 26
EAN 4010337084761
Packing unit 1
PS 02

black matt
Order no. 2370 005
EAN 4010337037415
Packing unit 1
PS 02

stainless steel
Order no. 2370 600
EAN 4010337021636
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2020.
Successor item: System 3000 top unit 5393 ... or 5394 ... with System 3000 insert 5395 00.

Optional accessories

Optional spare part

Features

  • Electronic room temperature controller with integrated timer for temperature-based single-room control.
  • Heating units can be controlled directly using the switched output, for example.
  • Automatic changeover of "Heating" or "Cooling" operating modes using a separate input.
  • Room temperature control using an internal and/or external temperature sensor as a room temperature controller, as a floor temperature controller or as a floor temperature limiter.
  • Time program with up to 32 switching points (default settings pre-programmed at the factory).
  • Separate program for cooling function.
  • Party function for extending the comfort temperature by one, two, or three hours, or until the next switching point.
  • Energy-saving function for manual activation of the night-time reduction until the next switching point.
  • Automatic summer/winter switchover.
  • The hour display can be toggled between 12-hour and 24-hour mode.
  • Self-teaching heating optimisation.
  • Vacation reduction via date input.
  • Within one hour of continuous heating, the room temperature controller automatically interrupts the heating process for 5 minutes (the heater is switched off).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Connection:
N conductor required

Switching current
cos φ = 1:
8 A
cos φ = 0.6:
4 A

Relay contact:
1 x NO contact equipotential-bonding

Temperature range
Comfort/Night-time reduction:
+10 °C to +40 °C

Ambient temperature
Cooling temperature:
+10 °C to +40 °C
Anti-freeze temperature:
+5 °C to +15 °C

Ambient temperature:
0 °C to +50 °C

Energy class:
I = 1 %

Installation depth:
33 mm.

Notes

  • Remote sensor for measuring or controlling the floor temperature is optionally available.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Room temperature controller clock with cooling function
Operating instructions

Operating instructions.

Load
Order no.
2370 ..
File format
PDF
File size
413 Kb

Room temperature controller clock with cooling function
Operating instructions

Operating instructions.

Load
Order no.
2370 ..
File format
PDF
File size
413 Kb

Parts list

0 items
To the parts list