Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Insert for USB power supply, 2-gang
Typ A / typ A


black
Order no. 2359 00
EAN 4010337084655
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Features

  • Up to two end devices can be charged at the same via a type A USB cable.
  • Suitable as a charging device, e.g. for mobile telephones and similar devices.

Technical data

Charging current:
3000 mA

Rated voltage
Primary:
AC 100 - 240 V, 50/60 Hz
Secondary:
5 V (± 5%)

Standby:
≤ 0,15 W

Installation depth:
32 mm

Ambient temperature:
+10 °C to +40 °C

Efficiency:
{~>=} 75%

Standard-compliant:
DIN EN 60950-1/A2

Scope of supply

  • Type A USB cable is not included with delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
235900
File format
RFA
File size
440 Kb

IFC file

Load
Order no.
235900
File format
IFC
File size
15 Kb

Insert for USB power supply, 2-gang
Operating instructions

Operating instructions.

Load
Order no.
2349 00
2359 00
2369 00
File format
PDF
File size
535 Kb

Insert for USB power supply, 2-gang
Operating instructions

Operating instructions.

Load
Order no.
2349 00
2359 00
2369 00
File format
PDF
File size
535 Kb

Parts list

0 items
To the parts list