Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

DALI Tronic Transformer 35 – 105 W


35 – 105 W
Order no. 2380 00
EAN 4010337082606
Packing unit 10
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The device enables the control of LV halogen lamps (12 V) using a DALI interface.
  • Control is via a DALI control device, e.g. DALI potentiometer.
  • Connection of a DALI control device or rocker button.
  • Overload and excess-temperature protection.
  • Electronic short-circuit protection.
  • With screw terminals.

Technical data

Rated voltage
Mains:
AC 230/240 V, 50/60 Hz
DC:
DC 230/240 V
Battery:
DC 176 to 275 V

Output voltage:
AC 11.8 V

Connected load:
35 to 105 W

Standby:
max 0.5 W

Protection class:
II

Secondary cable length:
0.3 to 2 m

Ambient temperature:
-20 °C to +45 °C

Notes

  • The simultaneous operation of a DALI control device and a rocker button is not possible.

Dimensions in mm

W 170 H 44 D 34

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

DALI Tronic transformer 105 W
Operating instructions

Operating instructions.

Load
Order no.
2380 00
File format
PDF
File size
319 Kb

DALI Tronic transformer 105 W
Operating instructions

Operating instructions.

Load
Order no.
2380 00
File format
PDF
File size
319 Kb

Parts list

0 items
To the parts list