Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX dimming actuator, 4-gang 4 x 250 W/VA


DRA plus
Order no. 2174 00
EAN 4010337082224
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2020.

Optional accessories

Features

  • Dim actuator with integrated bus coupler.
  • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof
  • Manual actuation of the outputs independent of the bus (building site operation also possible).
  • Several outputs can be wired in parallel to increase output power.
  • Parallel switching of several outputs to a load of 950 W possible. Do not connect LED or compact fluorescent lamps to dimming outputs connected in parallel.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.

Functions

  • Central switching function for control of all dimming channels.
  • Delay for actively transmitted feedback messages following bus voltage recovery.
  • Load type and dimming method can be configured: Universal (with automatic calibration procedure), electronic transformer/LV LED (capacitive/phase cut), conventional transformer/LV LED (inductive/phase cut), HV LED (phase cut) or HV LED (phase cut).
  • Feedback for "switching" and "brightness value".
  • Dimmable brightness range can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Switch-on behaviour for a relative dimming command can be parameterised.
  • Bulb-saving switch-on and switch-off
  • Automatic setting and scaling of the dimmable brightness range when using universal power boosters.
  • The performance of a dimming channel in the "OFF" state during reception of a relative dimming command can be parameterised (switching and dimming or no response).
  • Alarm telegrams for short circuit, overload, and load failure.
  • Feedback of connected load type.
  • Block function or forced setting function can be parameterised for each output.
  • Time functions (switch-on/off delay, staircase light function).
  • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
  • Linking function and up to eight scenes per dimming channel possible.
  • Elapsed operating time meter for recording switch-on time.
  • Reactions after bus voltage failure and recovery can be set.

Technical data

KNX medium:
TP1-256

Rated voltage:
AC 110 to 230 V, 50/60 Hz

Connected load (AC 230 V) per channel
Light bulbs:
20 to 250 W
HV halogen lamps:
20 to 250 W
Wound transformer:
20 to 250 VA
Gira Tronic transformer:
20 to 250 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 100 W
HV LED lamps:
typ. 3 to 50 W
Compact fluorescent lamp:
typ. 3 to 50 W

Connected load (AC 110 V) per channel
Light bulbs:
20 to 120 W
HV halogen lamps:
20 to 120 W
Wound transformer:
20 to 120 VA
Gira Tronic transformer:
20 to 120 W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 W
HV LED lamps:
typ. 3 to 24 W
Compact fluorescent lamp:
typ. 3 to 24 W

Parallel switched outputs:
Use outputs to max. capacity of 95 %
(max. 950 W for AC 230 V, 50/60 Hz)

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Connections:
max. 4 mm²

Notes

  • Power extension using Gira power boosters.
  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 8

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

IFC file

Load
Order no.
217400
File format
RFA
File size
163 Kb

Dimming actuator 1-/2-/4-gang (I04)
Operating instructions

Operating instructions.

Load
Order no.
2171 00
2172 00
2174 00
File format
PDF
File size
874 Kb

Dimming actuator 1-/2-/4-gang (I04)
Technical Documentation

Technical documentation.

Load
Order no.
2171 00
2172 00
2174 00
File format
PDF
File size
7.811 Kb

Dimming actuator, 1-, 2-, 4-gang (I04)
Product database

Product database from ETS3.0d.

Load
Order no.
2171 00
2172 00
2174 00
File format
VD4
File size
648 Kb

Dimming actuator 1-/2-/4-gang (I04)
Operating instructions

Operating instructions.

Load
Order no.
2171 00
2172 00
2174 00
File format
PDF
File size
874 Kb

Dimming actuator 1-/2-/4-gang (I04)
Technical Documentation

Technical documentation.

Load
Order no.
2171 00
2172 00
2174 00
File format
PDF
File size
7.811 Kb

Dimming actuator, 1-, 2-, 4-gang (I04)
Product database

Product database from ETS3.0d.

Load
Order no.
2171 00
2172 00
2174 00
File format
VD4
File size
648 Kb

Parts list

0 items
To the parts list