British Standard rocker switch BS EN 60669-1) 20 AX 250 V~ with rocker
System 55, circuit breaker, 2-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2836 01
2836 01
EAN 4010337078944
Packing unit 10
PS 29
pure white glossy
Order no. 2836 03
2836 03
EAN 4010337078951
Packing unit 10
PS 29
anthracite
Order no. 2836 28
2836 28
EAN 4010337078975
Packing unit 10
PS 29
colour aluminium
Order no. 2836 26
2836 26
EAN 4010337078968
Packing unit 1
PS 29
black matt
Order no. 2836 005
2836 005
EAN 4010337038566
Packing unit 10
PS 29
grey matt
Order no. 2836 015
2836 015
EAN 4010337087144
Packing unit 10
PS 29
stainless steel
Order no. 2836 600
2836 600
EAN 4010337021933
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Features

  • With screw terminals.

Technical data

Installation depth:
24 mm

Connections
for conductors up to:
2 x 4 mm² or
1 x 6 mm²

Notes

  • For screw mounting only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads