Dimming actuator, 4-gang Standard for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2015 00
2015 00
EAN 4010337073345
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Features

Features

    Function in the Gira One system

    • Actuator for switching and dimming light bulbs, HV halogen lamps, dimmable HV LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers withLV halogen or LV LED lamps, dimmable electronic transformers with LV halogen or LV LED lamps.
    • Automatic or manual selection of dimming principle according to load.
    • Idle-state, short-circuit, and excess temperature-proof.
    • Power extension using power boosters.
    • Manual actuation of the outputs.
    • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
    • Encrypted data transfer between the Gira One devices.

    Dimming outputs

    • Minimum and maximum brightness can be set.
    • Switch on to the last brightness value or permanently set switch-on brightness.
    • Setting of a switch-on or switch-off delay.
    • Staircase function; a pre-warning time and pre-warning brightness can also be set.

    Function in the Gira KNX system

    • Dim actuator with integrated bus coupler.
    • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
    • Manual actuation of the outputs independent of the bus.
    • Temporary status display can be activated, link via communication object possible across several actuators.
    • To simplify configuration, all existing dimming channels can be assigned to the same parameters in the ETS and hence identically parametrised.
    • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.

    Dimming outputs

    • Independent switching and dimming of the dimming outputs.
    • The load type can be specified and the dimming principle defined: Universal (with automatic calibration procedure), electronic transformer (capacitive/trailing edge), conventional transformer (inductive/leading edge), LED (leading edge) or LED (trailing edge).
    • Dimming characteristic curve per channel configurable in time and value range for adaptation to the respective connected load.
    • Dimmable range can be set: Switch-on brightness, basic brightness and upper dimming limit.
    • Performance on receipt of an absolute brightness value can be set (dimming, brightening, fading).
    • Performance during relative dimming up in switched-off state can be set ( switch channel on, no reaction).
    • Switching feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
    • Reaction on bus voltage recovery can be set for each output.
    • Blocking function can be parametrised for each channel.
    • Time functions (switch-on delay, switch-off delay).
    • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
    • Integration into light scenes possible: Up to 16 internal scenes can be parametrised per output.
    • Delay time for scene retrieval can be configured.
    • Dimming performance can be set when a new scene is called up (brightening, dimming, fading).
    • Visual feedback when saving a scene.
    • Brightness value feedback: Active (transmitting to the bus cyclically or when there is a change) or passive (object can be read out) feedback function.
    • For active feedback objects, the type of update can be set (when the input object is changed or when the feedback value is changed). This allows visualizations to be adapted individually.

    Technical data

    KNX medium:
    TP256

    Gira One Medium:
    Twisted pair YCYM 2 x 2 x 0.8

    Test voltage:
    4 kV (KNX/EIB bus line)

    Rated voltage:
    AC 110 to 230 V, 50/60 Hz

    Max. connected load (AC 230 V) per channel
    Light bulbs:
    20 to 225 W
    HV halogen lamps:
    20 to 225 W
    Wound electronic transformer:
    20 to 210 VA
    Tronic transformer:
    20 to 225 W
    Wound transformer with NV-LED:
    20 to 100 VA
    electronic transformer with NV-LED:
    typically 20 to 200 W
    HV LED lamps:
    typically 1 to 200 W
    Compact fluorescent lamp:
    typically 20 to 150 W

    Connected load (AC 110 V) per channel
    Light bulbs:
    20 to 110 (120) W
    HV halogen lamps:
    20 to 110 (120) W
    Wound electronic transformer:
    20 to 110 VA
    Tronic transformer:
    20 to 110 (120) W
    Wound transformer with NV-LED:
    20 to 50 VA
    electronic transformer with NV-LED:
    typically 20 to 50 (100) W
    HV LED lamps:
    typically 1 to 18 (100) W
    Compact fluorescent lamp:
    typically 20 to 40 (75) W

    Connections
    KNX:
    Connection and junction terminal
    Gira One Bus:
    Connection and junction terminal
    Load:
    Screw terminals

    Connection cross section:
    Max. 4 mm²

    Notes

    • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
    • The maximum connected load depends on the operating mode selected (leading edge or trailing edge). You will find more detailed information in the operating instructions.
    • Power expansion using Gira power boosts.
    • Installation on DIN top-hat rail.
    • KNX Data Secure compatible.
    • Fast application download (long frame support).
    • Firmware can be updated using the Gira ETS Service App (additional software).
    • Can be updated via the Gira Project Assistant (GPA).

    Scope of supply

    • Connection and junction terminal for KNX included in the scope of supply.

    Dimensions

    Modular width (MW): 4

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Dimming actuator, 4-gang for KNX
    Operating instructions

    Operating instructions.

    Order no. 2015 00
    2025 00

    PDF, 1.264 Kb

    Load


    Dimming actuator, 4-gang Standard for Gira One
    Operating instructions

    Operating instructions.

    Order no. 2015 00

    PDF, 1.746 Kb

    Load


    Dimming actuator, 4-gang Standard for KNX
    Technical Documentation

    Technical documentation.

    Order no. 2015 00

    PDF, 2.958 Kb

    Load


    Dimming actuator, 4-gang Standard for KNX
    Product database

    from ETS5.7.3

    Order no. 2015 00

    ZIP, 2.158 Kb

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 52.532 Kb

    Load


    Ordering info Features Downloads
    Home Gira One / Gira KNX Gira One / Gira KNX: Dimming actuator Dimming actuator, 4-gang Standard for Gira One and KNX