Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira E22 cover frame for flat installation Aluminium


1-gang
Order No. 0211 206
EAN 4010337066385
Packing unit 10
PS 11

2-gang
Order No. 0212 206
EAN 4010337066415
Packing unit 10
PS 11

2-gang without crossbar
Order No. 1002 206
EAN 4010337066507
Packing unit 10
PS 11

3-gang
Order No. 0213 206
EAN 4010337066446
Packing unit 1/5
PS 11

4-gang
Order No. 0214 206
EAN 4010337066477
Packing unit 1/5
PS 11

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Using a special device box, the Gira E22 switch range can be installed flat on the wall.
  • This Gira E22 device box can be recessed directly in the wall in cases of cavity mounting, e.g. a flexible wall system.
  • For flush-mounted installation in brickwork, the Gira E22 device box is inserted into an Gira E22 flush-mounted installation box, which is then placed in the wall.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E22 - 3 mm flat on the wall
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list