System 3000 universal LED dimming insert Komfort 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5402 00
5402 00
EAN 4010337063827
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Two independent outputs for two lamp groups.
  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps.
  • Connecting auxiliary units is possible.
  • Using a System 3000 3-wire auxiliary insert together with a System 3000 2-gang operating top unit, both outputs can be operated separately.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Bulb-saving switch-on.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with and without neutral conductor connection.
  • Pushbutton dimmer.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Dimming actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other KNX devices as sensor possible.
  • Insert function selection:
    Dimming principle adjustable, staircase function, scene function, blocking function, time delays.
    Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Connected load at 25°C per output
HV LED lamps (leading edge):
typ. 3 to 50 W
HV LED lamps (trailing edge):
typ. 3 to 100 W
Compact fluorescent lamp:
typ. 3 to 50 W
Light bulbs:
20 to 210 W
HV halogen lamps:
20 to 210 W
Gira tronic transformers:
20 to 210 W
Electronic transformer with LV LED (leading edge):
typically 20 to 50 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 100 W
Wound transformer:
20 to 210 VA
Wound transformer with NV-LED:
typically 20 to 50 VA

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:
max. 10

Cable length
Load:
max. 100 m
Auxiliary unit:
max. 100 m

Installation depth:
30 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • In general, operating the dimmer without connecting a neutral conductor is possible, although some LED and CFLi light sources require the neutral conductor connection to prevent flickering.
  • For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Tronic transformers, and wound transformers increases to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure stated by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Universal LED dimming insert Komfort 2-gang
Operating instructions

Operating instructions.

Order no. 5402 00

PDF, 414 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Universal LED dimming insert Komfort 2-gang
Operating instructions

Operating instructions.

Order no. 5402 00

PDF, 414 Kb

Load


Ordering info Features Downloads