System 3000 relay switching insert 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5404 00
5404 00
EAN 4010337063766
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Switching of lighting and single-phase motors.
  • Adaptive zero-point switch-off
  • Connecting auxiliary units is possible.
  • Test run for function testing.
  • Operation with neutral conductor connection.

Combination with System 3000 operating top unit 2-gang

  • Switching of two independent outputs.
  • Time function configurable for output a2.

Combination with System 3000 operating top unit

  • Output a2 switches as a function of output a1, e.g. to switch on a fan when the lights come on and switch it off after a delay.
  • Switch-on delay configurable for output a2.
  • Switch-off delay configurable for output a2.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Switching actuator channel, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other KNX devices as sensor possible.
  • Insert function selection:
    NO/NC operation, staircase function, scene function, blocking function, time delays.
    Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Ohmic switching current:
10 A (AC1)

Connected load at 25°C per output
HV LED lamps:
typically 400 W
Compact fluorescent lamp:
typ. 500 W
Light bulbs:
1500 W
HV halogen lamps:
1500 W
Gira tronic transformers:
1000 W
Wound transformer:
625 VA
Fluorescent lamps, uncompensated:
750 VA

Switching current for motors:
3 A

Capacitive load:
580 VA (70 µF)

Output a2
Time function/switch-off delay:
without, 1 min, 5 min, 30 min, 60 min
Switch-on delay:
without, 3 min

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-25 °C to +45 °C

Notes

  • Combined with motion detector top unit Standard, operating top unit Memory, blind and timer Display or blind and timer BT, relay switch insert 2-gang acts the same as if fitted with an operating top unit.
  • Combined with a motion detector top unit Komfort BT or presence and motion detector 360° top unit BT, motion causes output a1 to switch depending on brightness and output a2 to switch independent of brightness and after a delay.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Relay switching insert 2-gang
Operating instructions

Operating instructions.

Order no. 5404 00

PDF, 336 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Relay switching insert 2-gang
Operating instructions

Operating instructions.

Order no. 5404 00

PDF, 336 Kb

Load


Ordering info Features Downloads