Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Stainless steel video door station
4-gang


stainless steel
Order no. 2554 20
EAN 4010337051251
Packing unit 1
PS 20

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2021.

Necessary accessories

Optional accessories

Necessary from the 3rd camera

Optional spare part

Features

  • Extension of the stainless steel door station with a video camera.

Camera

  • Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually swivelled 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated camera heating with temperature detection.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of shock-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Image recording element:
CCD sensor 0.85 cm (1/3″)

Wide-angle lens:
150°

Visible detection range:
100°

Area of detection (for 20° swivelling):
140°

Colour system:
PAL

Pixels:
500 (H) x 582 (V)

Horizontal resolution:
380 TV lines

Switchover threshold for colour to B/W operation:
1 lux

Light sensitivity in B/W operation:
0.1 lux

Electronic shutter speed :
up to 1/100000 s

IR filter:
integrated

Recommended mounting height for camera:
1.50 m

Notes

  • The stainless steel video door station is supplied ready for connection including built-in speaker and, for larger buildings, including an add-on module. This eliminates time-consuming cabling of the call buttons. Only a Gira 2-wire bus is required to connect the door station stainless steel.

Dimensions in mm

Front plate, 1-gang: W 160 H 285 D -
Front plate, 2-gang: W 160 H 285 D -
Front plate, 3-gang: W 160 H 352 D -
Front plate, 4-gang: W 160 H 352 D -
Front plate, 6-gang: W 160 H 437 D -
Front plate, 8-gang: W 160 H 437 D -
Front plate, 9-gang: W 160 H 437 D -
Flush-mounted box, 1-gang: W 140 H 265 D 60
Flush-mounted box, 2-gang: W 140 H 265 D 60
Flush-mounted box, 3-gang: W 140 H 332 D 60
Flush-mounted box, 4-gang: W 140 H 332 D 60
Flush-mounted box, 6-gang: W 140 H 417 D 60
Flush-mounted box, 8-gang: W 140 H 417 D 60
Flush-mounted box, 9-gang: W 140 H 417 D 60
Name plate: W 62 H 18 D -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Door Station Stainless Steel (Video)
Operating instructions

Operating instructions.

Load
Order no.
2551 20
2552 20
2553 20
2554 20
2556 20
2558 20
2559 20
2560 20
2562 20
File format
PDF
File size
268 Kb

Gira Door Station Stainless Steel
Product information

Product information
Gira Door Station Stainless Steel
Elegant, rugged and vandal-proof
Order no. 1734 90

Load
Order no.
File format
PDF
File size
258 Kb

Door Station Stainless Steel (Video)
Operating instructions

Operating instructions.

Load
Order no.
2551 20
2552 20
2553 20
2554 20
2556 20
2558 20
2559 20
2560 20
2562 20
File format
PDF
File size
268 Kb

Gira Door Station Stainless Steel
Product information

Product information
Gira Door Station Stainless Steel
Elegant, rugged and vandal-proof
Order no. 1734 90

Load
Order no.
File format
PDF
File size
258 Kb

Parts list

0 items
To the parts list