The signal lamp can be used for implementing easy signals for doctor's offices, conference rooms or hotel rooms, for example.
The entire insert surface of 55 x 55 mm is divided into an upper half for the colour red and a lower half for the colour green with homogeneous illumination.
The two halves can be activated separately, e.g. by using a series switch.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Power consumption:
1.0 W/5.6 VA
Light intensity
red:
0.1 cd
green:
0.3 cd
Installation depth:
30 mm
Connections
maximum:
2.5 mm²
Ambient temperature:
-15 °C to +40 °C
Scope of supply
Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.
Dimensions in mm
Insert area:
W 55
H 55
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.