LED orientation light for private and commercial use.
The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
RGB LEDs are used as light sources.
The light colours white, blue, red, green and orange can be set consecutively, or a continuous colour cycle over the entire range of colours (approx. 5 min.) can be started via a control input.
As a result, any desired colour can be set by stopping at the corresponding point.
The brightness of the light can be set individually.
A film which can be inscribed individually can be laid in the cover plate.
Pictograms for room and route marking can be inserted.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Power consumption:
1.8 W/2.0 VA
Light intensity (white):
1.2 cd
Installation depth:
30 mm
Connections
maximum:
1.5 mm²
Ambient temperature:
-15 °C to +40 °C
Notes
Professional labelling with the Gira Inscription Service www.marking.gira.com.
Scope of supply
A stainless-steel slat (for glare reduction) is included with the LED orientation light.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.