Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

LED orientation light 230 V~ RGB


Order no. 1169 00
EAN 4010337042341
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Other switches and buttons
Inscription sheets/inscription software
Integration in the Gira F100 design line

Optional spare part

Features

  • LED orientation light for private and commercial use.
  • The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
  • RGB LEDs are used as light sources.
  • The light colours white, blue, red, green and orange can be set consecutively, or a continuous colour cycle over the entire range of colours (approx. 5 min.) can be started via a control input.
  • As a result, any desired colour can be set by stopping at the corresponding point.
  • The brightness of the light can be set individually.
  • A film which can be inscribed individually can be laid in the cover plate.
  • Pictograms for room and route marking can be inserted.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.8 W/2.0 VA

Light intensity (white):
1.2 cd

Installation depth:
30 mm

Connections
maximum:
1.5 mm²

Ambient temperature:
-15 °C to +40 °C

Notes

  • Professional labelling with the Gira Inscription Service www.marking.gira.com.

Scope of supply

  • A stainless-steel slat (for glare reduction) is included with the LED orientation light.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

LED signal light / LED orientation light
Operating instructions

Operating manual.

Load
Order no.
1169 00
1171 00
1171 ..
File format
PDF
File size
459 Kb

LED signal light / LED orientation light
Operating instructions

Operating manual.

Load
Order no.
1169 00
1171 00
1171 ..
File format
PDF
File size
459 Kb

Parts list

0 items
To the parts list