Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX switching actuator, 16-gang 16 A/ blind actuator, 8-gang 16 A with manual actuation


DRA plus
Order no. 1038 00
EAN 4010337042204
Packing unit 1
PS 66

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 11/2020.
Successor item:KNX switching actuator 16-gang/blind actuator 8-gang 5028 00, 5038 00.KNX switching actuator 24-gang/blind actuator 12-gang 5030 00, 5040 00.
Depending on the parameterisation, the actuator can be used as a switching actuator or a blind actuator. Mixed configurations of switching and blind actuators are also possible. For the blind actuator function, two neighbouring relay outputs are combined to form one blind output.

Features

  • Switching status indication for each relay.
  • Manual actuation for changing over the relays in parallel or without KNX operation.
  • Central switch-off possible per manual actuation.
  • With integrated bus coupler.
  • Different external conductors may be connected to the outputs.
  • Behaviour after bus voltage failure and recovery can be set.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.

Blind functions

  • Separately parameterisable movement times with movement time extension for moving into the upper end position.
  • Central control of all blind outputs possible.
  • Feedback of the curtain position or slat position.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Forced setting function can be realised for each blind output.
  • Sun protection function with fixed and variable curtain or slat positions can be activated.

Switching functions

  • NO contact or NC contact operation can be set.
  • Behaviour after bus voltage failure and recovery can be set.
  • Central switching function.
  • Group feedback for reduction of bus load.
  • Active or passive (object can be read out) cyclical feedback function.
  • Logical linking function for each output.
  • Block function can be parameterised for each channel. As an alternative, forced setting function for each output.
  • Time functions (switch-on/off delay, staircase light function – also with advance warning function).
  • Independent control of up to eight blind outputs.
  • Independent switching of up to 16 switching outputs.

Technical data

KNX medium:
TP1-256

Power supply:
AC 230 V, 50/60 Hz

Switching capacity AC 230 V:
16 A / AC1

Switching capacity AC 230 V:
16 AX

Maximum switch-on current:
800 A, 200 µs, 165 A, 20 ms

Connected load
Ohmic load:
3000 W
Capacitive load AC 230 V:
16 A, max. 140 µF
Motors (blind or fan):
1380 W
Light bulbs:
3000 W
HV halogen lamps:
2500 W
Wound transformer:
1200 VA
Gira Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps, duo-circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Relay
Number:
16
Contact:
1 x zero-voltage NO contact each

Current capacity
of neighbouring outputs:
Total 20 A
Device:
Total 160 A

Connections:
max. 4 mm²

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 8

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

IFC file

Load
Order no.
103800
File format
RFA
File size
163 Kb

Switching actuator 4-gang / blind actuator 2-gang, Switching actuator 8-gang / blind actuator 4-gang, Switching actuator 16-gang / blind actuator 8-gang
Technical Documentation

Technical documentation.

Load
Order no.
1036 00
1037 00
1038 00
File format
PDF
File size
1.994 Kb

Switching actuator 4-gang / blind actuator 2-gang, Switching actuator 8-gang / blind actuator 4-gang, Switching actuator 16-gang / blind actuator 8-gang
Operating instructions

Operating manual.

Load
Order no.
1036 00
1037 00
1038 00
File format
PDF
File size
502 Kb

Switching actuator, 16-gang, 16 A/blind actuator, 8-gang, 16 A, with manual activation
Product database

Product database from ETS2

Load
Order no.
1038 00
File format
ZIP
File size
3.628 Kb

Switching actuator, 16-gang, 16 A/blind actuator, 8-gang, 16 A, with manual activation
Product database

Product database from ETS3.0d

Load
Order no.
1038 00
File format
VD4
File size
715 Kb

Switching actuator 4-gang / blind actuator 2-gang, Switching actuator 8-gang / blind actuator 4-gang, Switching actuator 16-gang / blind actuator 8-gang
Technical Documentation

Technical documentation.

Load
Order no.
1036 00
1037 00
1038 00
File format
PDF
File size
1.994 Kb

Switching actuator 4-gang / blind actuator 2-gang, Switching actuator 8-gang / blind actuator 4-gang, Switching actuator 16-gang / blind actuator 8-gang
Operating instructions

Operating manual.

Load
Order no.
1036 00
1037 00
1038 00
File format
PDF
File size
502 Kb

Switching actuator, 16-gang, 16 A/blind actuator, 8-gang, 16 A, with manual activation
Product database

Product database from ETS2

Load
Order no.
1038 00
File format
ZIP
File size
3.628 Kb

Switching actuator, 16-gang, 16 A/blind actuator, 8-gang, 16 A, with manual activation
Product database

Product database from ETS3.0d

Load
Order no.
1038 00
File format
VD4
File size
715 Kb

Parts list

0 items
To the parts list