Antenna socket insert (GEDU 15)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0042 00
0042 00
EAN 4010337042006
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Can be used as a routing box.
  • For use in communal antenna systems with several boxes (tree structure).
  • The entire signal spectrum from 4 to 2400 MHz is available on both connections.

Technical data

Connection loss:
15 dB

Transmission loss:
1.0 dB

Installation depth:
28 mm

Notes

  • Suitable for terrestrial reception, area couplers, and satellite reception systems.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004200

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004200

IFC, 15 Kb

Load


Antenna socket (GEDU 10 / 15 / 20)
Operating instructions

Operating instructions.

Order no. 0041 00
0042 00
0927 00

PDF, 158 Kb

Load


Ordering info Features Downloads