DALI potentiometer

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2018 00
2018 00
EAN 4010337023449
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Switching and brightness adjustment for lights with a DALI interface.
  • To generate the DALI voltage, a DALI power supply or a DALI potentiometer with an integrated power supply unit that conforms to the DALI specifications (DIN IEC 60926) is required.
  • Can be operated simultaneously from several control points. Communication is via Broadcast.
  • A basic brightness or a switch-on brightness can be stored.

Technical data

Current consumption:
max. 2 mA

Installation depth:
32 mm

Single-wire connection:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be factored in.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

DALI light control
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


DALI potentiometer, DALI potentiometer with integrated power supply unit
Operating instructions

Operating instructions.

Order no. 2018 00
2028 00

PDF, 845 Kb

Load


Ordering info Features Downloads