Servo 3 for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2176 00
2176 00
EAN 4010337019374
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Electric motor-driven servo with one binary input (zero-voltage) for mounting on thermostat valve bases (recommendation: Heimeier) to control heating and cooling systems.
  • Suitable for room temperature control, e.g. on heaters, radiators, convector heaters and heating circuit distributors on floor heating, etc.
  • Screwed onto valve head.
  • M30 × 1.5 mm connection.
  • Integrated bus coupler. The servo is a proportional drive and can be directly integrated into the KNX system (without additional bus coupler).
  • Supply voltage is drawn from the KNX system.
  • Integrated temperature sensor.
  • Integrated room temperature controller.
  • Mechanical indicator for valve travel.
  • Automatic detection of valve travel.
  • One input. This can be used as a binary input or for connecting an external temperature sensor with the following functions: Switching, dimming, blinds, as a dimming value transmitter, as a temperature value transmitter, as a brightness value transmitter, as a light scene auxiliary unit with or without memory function, as a remote temperature sensor or as a temperature limiter for floor heating.
  • Switching function: two self-contained switching objects available for each input (switch commands can be parameterised individually), separate command can be set for leading and trailing edge (ON, OFF, CHANGE, no reaction).
  • Dimming function: Single and double-surface operation, time between dimming and switching, telegram repetition and stop-telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set (only with Step - Move - Step), slat adjustment time can be set.
  • Value transmitter function: Edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible.
  • Lighting scenario auxiliary unit with or without memory function.
  • Can be used in a heating circuit distributor.
  • Protection against jammed valves
  • Corrected variable (1 bit or 1 byte).
  • Cyclical monitoring of the corrected variable.
  • Fault message object for drive faults.
  • Emergency operation via internal temperature sensor.
  • 2 forced settings or 1 forced setting and 1 limit value object can be set.
  • Minimum and maximum variable limitation can be set.

Technical data

KNX medium:
TP256

Valve
Connection:
M30 x 1.5 mm
Hub:
1.0 mm to 4.2 mm
Regulating power:
80 N to 120 N

Cable length
Connection cable:
1 m
Length of the connection cable for each KNX line (sum total applies to all servos present in the line):
Max. 30 m
Binary input/remote sensor:
Max. 10 m

Number of servos for each KNX line:
30 units max

Protection class:
IP40

Ambient temperature:
0 °C to 50 °C

Dimensions in mm

B 79 H 47 T 79

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira servo 3 for KNX
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 217600

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 217600

IFC, 11 Kb

Load


KNX Valve drive 3
Operating instructions

Operating instructions.

Order no. 2176 00

PDF, 677 Kb

Load


KNX Valve drive 3
Technical Documentation

Technical documentation.

Order no. 2176 00

PDF, 10.869 Kb

Load


KNX Valve drive 3
Product database

Product database from ETS 4.2.

Order no. 2176 00

ZIP, 956 Kb

Load


Ordering info Features Downloads