KNX RF pushbutton sensor, 3-gang
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Start-up rocker
Order no. 5103 00
5103 00
EAN 4010337017257
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

The KNX RF pushbutton sensors transmit KNX telegrams wirelessly when the button is pressed, depending on the parameter settings when the application program is loaded. These could be e.g. telegrams for switching/pressing, for dimming or blind control. It is also possible to program encoder functions (dimming encoders and scene auxiliary units).

Features

Features

  • Confirmation function as well as transmit and status display via two-colour LED (red/green) separately for each button by 2-stage display function.
  • Optional status display by separate 1-bit status communication objects.
  • Transmit and confirmation display deactivatable.
  • The pushbutton sensor can be attached to walls using screws or affixed to smooth or transparent surfaces using a mounting plate.
  • Project planning, start-up and parameter setting are performed using ETS (version 5 or later).
  • Battery-operated device.

"Switching" function

  • Rocker or button function.
  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).

"Dimming" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF).

"Blind" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE).
  • Time between short and long-term command can be set in the parameters.

"Value transmitter" and "Scene auxiliary unit" functions

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100% or scene number).
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX medium:
RF1.R

Start-up mode:
S mode

Rated voltage:
DC 3 V

Batteries:
1 x CR 2450N

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Battery
Type:
CR 2450N
UN no.:
3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • The pushbutton sensor is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately.
  • The range can be reduced when using rocker sets and/or cover frames.

Scope of supply

  • Batteries are included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira KNX RF system
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 510300

RFA, 380 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 510300

IFC, 44 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 8.098 Kb

Load


KNX RF push button 1-gang and 3-gang
Operating instructions

Operating instructions

Order no. 5101 00
5103 00

PDF, 1.702 Kb

Load


KNX RF push button 1-gang and 3-gang
Technical Documentation

Technical documentation

Order no. 5101 00
5103 00

PDF, 9.954 Kb

Load


KNX RF push button sensor, 1-gang, 3-gang
Product database

Product database from ETS5.

Order no. 5101 00
5103 00

ZIP, 194 Kb

Load


KNX RF pushbutton sensor System 55
Certificates

EC-Declaration of Conformity

Order no. 5101 00
5103 00

PDF, 184 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 8.098 Kb

Load


KNX RF push button 1-gang and 3-gang
Operating instructions

Operating instructions

Order no. 5101 00
5103 00

PDF, 1.702 Kb

Load


KNX RF push button 1-gang and 3-gang
Technical Documentation

Technical documentation

Order no. 5101 00
5103 00

PDF, 9.954 Kb

Load


KNX RF push button sensor, 1-gang, 3-gang
Product database

Product database from ETS5.

Order no. 5101 00
5103 00

ZIP, 194 Kb

Load


KNX RF pushbutton sensor System 55
Certificates

EC-Declaration of Conformity

Order no. 5101 00
5103 00

PDF, 184 Kb

Load


Ordering info Features Downloads