Thermal servo for actuating heating valves for single-room control.
Compatible with valve adapter system and the connection cable of the predecessor.
Status display for open or closed.
First-open function for easy installation and start-up.
Closed when de-energised.
Technical data
Operating voltage:
AC/DC 24 V
Operating efficiency:
approx. 1 W
Valve stroke:
4 mm
Ambient temperature:
0 °C to 60 °C
Regulating power:
100 N
Protection type:
IP54
Connection cable
Cross section:
2 x 0.75 mm²
Length:
1 m
Scope of supply
Valve adapters VA 80 for the following corner valves are included in the scope of supply. Heimeier, MNG (from 1998), Oventrop M30x1.5 (from 1997), Oventrop Cocon Q, Onda, Schlösser (from 1993), Comap M30x1.5, Tour & Andersson (from 1999), IVAR, Strawa (new bracket from 2003), Taco (for Alpha drive from 2005), Emmeti, Caleffi distributor series 670, Bianchi 4-way valve, Nereus corner valve DN 10.
Dimensions in mm
W 58
H 58
D 45
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.