Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Wireless module for smoke alarm device Dual Q


Order No. 2347 00
EAN 4010337016632
Packing unit 1/5
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

 

Optional accessories

Converters on eNet

Features

  • Wireless module for the wireless connection of smoke alarm device Dual Q.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.

Technical data

Wireless frequency:
433.42 MHz

Range (free field):
approx. 100 m

Power supply:
from the battery of the wireless module

Battery
Type:
CR 2/3 AA lithium
Capacity:
3 V

Notes

  • If one smoke alarm device detects a fire, all assigned smoke alarm devices sound the alarm.
  • The wireless module is plugged in at the interface of the smoke alarm device Dual. The networking terminals of the smoke alarm device can continue to be used when the module is attached. This allows combined lines to be set up (wired or via radio).
  • Due to the compatibility to the wireless bus system, alarm messages can be used to control the wireless actuators. This can be used for example to switch on the light or raise blinds in the case of an alarm.
  • With a wireless remote control or wall transmitter, the smoke alarm device can be muted following an alert of approx. 10 minutes. If another networked smoke alarm device triggers an alarm during this time, e.g. via the 2-wire cable or radio transmission, the smoke alarm device outputs an alert despite muting.
  • Controlling eNet components can only be realised on eNet in connection with the wireless transformer.
  • From Index status I02, the wireless module for the smoke alarm Dual is compatible with the wireless diagnostic tool (2333 00).
  • Please observe the planning information in the Technical Appendix.
  • The battery can not be purchased from Gira as a spare part.

Scope of supply

  • The battery is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Radio module for smoke alarm device Dual
Operating instructions

Installation and operating instructions as from I02

Load
Order No.
2347 00
File format
PDF
File size
847 Kb

Wireless module for smoke alarm device Dual Q
Certificates

Declaration of conformity incl. RED

Load
Order No.
2347 00
File format
PDF
File size
52 Kb

Radio module for smoke alarm device Dual
Operating instructions

Installation and operating instructions as from I02

Load
Order No.
2347 00
File format
PDF
File size
847 Kb

Wireless module for smoke alarm device Dual Q
Certificates

Declaration of conformity incl. RED

Load
Order No.
2347 00
File format
PDF
File size
52 Kb

Parts list

0 items
To the parts list