Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Docking station insert


Order No. 2281 00
EAN 4010337012931
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

  • The docking station is used to play music via the RDS flush-mounted radio or a stereo system and to charge the rechargeable batteries of smart phones and MP3 players.
  • The device electronics are compactly located in a flush-mounted insert, meaning it can be installed in individual device boxes, e.g. in combination with the RDS flush-mounted radio.
  • However, installation does not necessarily have to be within a frame for combinations. Detached positioning is also possible.
  • The AUX output is used to connect to the RDS flush-mounted radio to play music.
  • External music devices (smartphone, tablet PC, MP3 player) can be coupled for music playback via the integrated Bluetooth interface.
  • With corresponding top units, the docking station can be used as a universal charging device for various smartphones and MP3 players. This enables music playback during charging.
  • Because the top units can be easily exchanged so easily, the docking station can be used to charge smartphones with various charger interfaces.
  • The docking station can also be used exclusively as a charging station.

Technical data

Rated voltage:
AC 230 V, 50 to 60 Hz

Maximum charging current:
1000 mA

Charging voltage:
DC 5 V

Standby:
< 0.3 W

Cable length of AUX connection:
max. 3 m

Number of Bluetooth connections:
max. 8

Installation depth:
32 mm

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Docking station insert
Operating instructions

Installation and operating instructions

Load
Order No.
2281 00
File format
PDF
File size
439 Kb

Gira docking station
Brochures

Gira docking station
Connecting external music sources to the
Gira RDS radio and charging them
Order no. 17201 90

Load
Order No.
File format
PDF
File size
489 Kb

Docking station insert
Operating instructions

Installation and operating instructions

Load
Order No.
2281 00
File format
PDF
File size
439 Kb

Gira docking station
Brochures

Gira docking station
Connecting external music sources to the
Gira RDS radio and charging them
Order no. 17201 90

Load
Order No.
File format
PDF
File size
489 Kb

Parts list

0 items
To the parts list