Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX Universal Dimming Actuator 50 – 210 W/VA


Flush-mounted
Order no. 1058 00
EAN 4010337010661
Packing unit 1/5
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Rocker Button

Features

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment with button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.
  • Flush-mounted dimming actuator with two binary inputs.
  • Zero-voltage contacts can be connected to the two binary inputs.
  • The two inputs can perform various functions or be blocked independently of each other in the process.
  • The factory settings assign the inputs to the dimming actuator, enabling operation without programming.
  • Switching and dimming of lamps.
  • Switch-on and dimming behaviour can be set with parameters.
  • Feedback of switching condition and brightness value.
  • Time dimmer and bulb-saving switch-on and switch-off can be parameterised.
  • Dimming or brightening of brightness values.
  • Time-delayed switch-off when a switch-off brightness is fallen below is possible.
  • Messages to indicate short circuits or load failures are possible.
  • Light scene operation is possible.
  • Blocking operation can be activated with an object with a parameterisable brightness value at the start and end of the suspension.
  • Behaviour of the dimming actuator following bus voltage recovery can be specified.

Technical data

Ambient temperature:
-5 °C to +45 °C

KNX medium:
TP1-256

Rated voltage:
AC 230 V, 50/60 Hz

Connected load
Ohmic load:
50 to 210 W
Light bulbs:
50 to 210 W
HV halogen lamps:
50 to 210 W
Wound transformer:
50 to 210 VA
Gira Tronic transformer:
50 to 210 W
Ohmic-inductive:
50 to 210 VA
Ohmic-capacitive:
50 to 210 W
Capacitive-inductive:
Not permissible

Number of inputs:
2 x zero-voltage

Notes

  • For installation in a device box (electronics box from Kaiser recommended). Flush-mounted, Kaiser Order No.: 1068-02, cavity wall, Kaiser Order No.: 9062-94, halogen-free, Kaiser Order No.: 9062-74.
  • The connection of the outputs is made via a flexible, approx. 20 cm long cable.
  • The binary inputs and KNX bus are connected via a 6-wire, approx. 30 cm long connection line, which may be extended to a maximum length of 5 m.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Dimensions in mm

48 51 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

One-channel universal dimming actuator FM
Technical Documentation

Technical documentation.

Load
Order no.
1058 00
File format
PDF
File size
345 Kb

One-channel universal dimming actuator FM
Product database

Product database from ETS2

Load
Order no.
1058 00
File format
VD2
File size
71 Kb

One-channel universal dimming actuator FM
Operating instructions

Operating instructions.

Load
Order no.
1058 00
File format
PDF
File size
367 Kb

One-channel universal dimming actuator FM
Technical Documentation

Technical documentation.

Load
Order no.
1058 00
File format
PDF
File size
345 Kb

One-channel universal dimming actuator FM
Product database

Product database from ETS2

Load
Order no.
1058 00
File format
VD2
File size
71 Kb

One-channel universal dimming actuator FM
Operating instructions

Operating instructions.

Load
Order no.
1058 00
File format
PDF
File size
367 Kb

Parts list

0 items
To the parts list