Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX switching actuator, 2-gang 6 A


Flush-mounted
Order no. 1057 00
EAN 4010337010654
Packing unit 1/5
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment with button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.
  • Flush-mounted switching actuator, 2-gang with two binary inputs. Zero-voltage contacts can be connected to the two binary inputs. The two inputs can perform various functions or be blocked independently of each other in the process.
  • The factory settings assign Input "1" to the switching actuator, enabling operation without programming.
  • Output can be parameterised as NO contact or NC contact
  • Selection of preferred position for bus power failure and recovery.
  • Switch-on/off delay or time switch function can be set.
  • Output with three objects: switching, feedback, and additional function (linking, block function, or forced setting)
  • Feedback object can be inverted.

Technical data

Ambient temperature:
-5 °C to +45 °C

KNX medium:
TP1-64

Rated voltage:
AC 250 V, 50/60 Hz

Switching current:
6 A

Relay contact:
2 x zero-voltage NO contact

Connected load
Light bulbs:
1200 W
HV halogen lamps:
1200 W
Wound transformer:
500 VA
Gira Tronic transformer:
500 W
Capacitive load:
6 A, max. 14 µF

Number of inputs:
2 x zero-voltage

Notes

  • For installation in a device box (electronics box from Kaiser recommended). Flush-mounted, Kaiser Order No.: 1068-02, cavity wall, Kaiser Order No.: 9062-94, halogen-free, Kaiser Order No.: 9062-74.
  • The connection of the outputs is made via a flexible, approx. 20 cm long cable.
  • The binary inputs and KNX bus are connected via a 6-wire, approx. 30 cm long connection line, which may be extended to a maximum length of 5 m.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Dimensions in mm

48 51 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Switch actuators flush mounted / 1-gang 16 A, 2-gang 6 A
Operating instructions

Operating instructions.

Load
Order no.
1057 00
1059 00
File format
PDF
File size
340 Kb

Switching actuator, 2-gang, 6 A
Technical Documentation

Technical documentation.

Load
Order no.
1057 00
File format
PDF
File size
254 Kb

Switching actuator, 2-gang, 6 A
Product database

Product database from ETS2

Load
Order no.
1057 00
File format
VD1
File size
201 Kb

Switch actuators flush mounted / 1-gang 16 A, 2-gang 6 A
Operating instructions

Operating instructions.

Load
Order no.
1057 00
1059 00
File format
PDF
File size
340 Kb

Switching actuator, 2-gang, 6 A
Technical Documentation

Technical documentation.

Load
Order no.
1057 00
File format
PDF
File size
254 Kb

Switching actuator, 2-gang, 6 A
Product database

Product database from ETS2

Load
Order no.
1057 00
File format
VD1
File size
201 Kb

Parts list

0 items
To the parts list