Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Rechargeable lead acid battery 12 V 12 Ah


Rechargeable battery 12 V 12 Ah
Order no. 1130 00
EAN 4010337009153
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • For buffering the KNX system voltage in combination with the power supply 640 mA uninterruptible.
  • A maximum of two lead-gel rechargeable accumulators can be connected in parallel to the power supply.

Technical data

Rated voltage:
DC 12 V

Rechargeable battery capacity:
12 Ah

Weight:
4.2 kg

Notes

  • The basic cable set must be used when connecting one lead-gel rechargeable accumulator to the KNX power supply. When connecting two lead-gel rechargeable accumulators, the basic cable set is required for the one accumulator and the expansion cable set is required for the other accumulator.
  • Maintenance-free due to closed design as per EN 50014/VDE 0170/0171 Part 1/5.78.

Dimensions in mm

W 151 H 94 D 98

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Load
Order no.
1079 00
File format
PDF
File size
369 Kb

Power supply, 640 mA uninterruptible
Operating instructions

Operating manual.

Load
Order no.
1079 00
File format
PDF
File size
369 Kb

Parts list

0 items
To the parts list