Dimming light bulbs and HV halogen lamps with AC 230 V, 50 Hz.
Electronic short-circuit protection.
Automatic excess-temperature protection with restart.
With screw terminals.
Technical data
Rated voltage:
AC 230/240 V, 50 Hz
Connected load at 25 °C
Light bulbs:
100 to 1000 W
HV halogen lamps:
100 to 1000 W
Installation depth:
32 mm
Connections
maximum:
2.5 mm²
Ambient temperature:
+5 °C to +45 °C
Notes
If the ambient temperature is higher than 25 °C, the connected load must be reduced.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.