Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Surface-mounted door station, 6-gang


pure white
Order No. 1268 66
EAN 4010337003892
Packing unit 1
PS 18

anthracite
Order No. 1268 67
EAN 4010337003908
Packing unit 1
PS 18

colour aluminium
Order No. 1268 65
EAN 4010337003885
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

  • Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This allows quick and clean installation.
  • In the design of the design line Gira TX_44.
  • Torsionally rigid surface-mounted housing thanks to aluminium profile.
  • Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
  • Theft protection by means of Torx screws.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man start-up with easy start-up procedure.
  • Weather-resistant speaker.
  • High-quality electret microphone.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Audible acknowledgement signal when a call button is pressed.
  • Adjustable voice volume.
  • White call-button illumination in LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and without frame disassembly.
  • Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.
  • Low profile height of just 19 mm.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus:
2x screw terminals
Additional power supply:
2x screw terminals

Protection type:
IP44

Ambient temperature:
-25 °C to +70 °C

Notes

  • Call buttons which are not required can be covered with the call-button cover plate for call button, 3-gang.

Dimensions in mm

W 110 H 253 D 19
Name plates: W 62 H 18 D -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Surface-mounted door station with call button
Operating instructions

Operating instructions.

Load
Order No.
1266 ..
1267 ..
1268 ..
File format
PDF
File size
66 Kb

Surface-mounted door station with call button
Operating instructions

Operating instructions.

Load
Order No.
1266 ..
1267 ..
1268 ..
File format
PDF
File size
66 Kb

Parts list

0 items
To the parts list