Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Profile semi-cylinder


with different lock types
Order no. 0001 00
EAN 4010337001003
Packing unit 1/5
PS 02

with identical lock types
Order no. 0002 00
EAN 4010337002000
Packing unit 1/5
PS 02

VdS class B
Order no. 0003 00
EAN 4010337003007
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • For use in key switches.

Notes

  • The following applies to Order No. 0001 00, 0002 00:
    With five pin tumblers and three keys.
    Basic length: 30 mm,
    total length: 40 mm.
  • The following applies to Order No. 0003 00:
    With three differently-locking nickel-silver keys. With security card. VdS approval: M 198 330
    Basic length: 31.5 mm,
    total length: 41.5 mm.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list