Gira E2 cover frame
colour aluminium

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0211 25
0211 25
EAN 4010337211259
Packing unit 10/100
PS 11
1.5-gang
Order no. 1001 25
1001 25
EAN 4010337881346
Packing unit 10
PS 11
2-gang
Order no. 0212 25
0212 25
EAN 4010337212256
Packing unit 10
PS 11
2-gang, without crossbar
Order no. 1002 25
1002 25
EAN 4010337002253
Packing unit 10
PS 11
3-gang
Order no. 0213 25
0213 25
EAN 4010337213253
Packing unit 1/5
PS 11
4-gang
Order no. 0214 25
0214 25
EAN 4010337214250
Packing unit 1/5
PS 11
5-gang
Order no. 0215 25
0215 25
EAN 4010337215257
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 100225

RFA, 396 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 100225

IFC, 13 Kb

Load


Ordering info Features Downloads