The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.
Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.
High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.
Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.
Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service.
Features
Features
Keypad as an access control system with a capacitive and therefore wear-free key field with glass surface.
Startup and administration on the device.
No recognisable wear on frequently used number combinations.
Use as a stand-alone device with Gira DCS switching actuators or in combination with the Gira door communication system as a door call system for buildings with several residential units.
Special button "C": Deleting an incorrect entry.
Special button "Key": Direct door opening when the correct code has been entered.
Special button "Bell": Specific selection of home stations in large facilities.
Special button "F": Switching functions with switching actuators from the Gira door communication system.
Homogeneous white LED lighting of the numbers and special characters at night.
Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
The keypad can manage up to 255 codes.
Up to 12-digit codes are possible.
Deactivatable audible feedback when buttons are pressed.
3-colour LED status display when programming and during operation.
Inputs and outputs
Connector strip connection cable for Gira door communication system.
Technical data
Power supply
System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device or via AS (DC 24 V 300 mA)
Power consumption
Maximum:
1 W
Stand-by mode:
700 mW with lighting
Connections
2-wire bus:
1 x plug terminal
Additional power supply:
1 x plug terminal
System:
2 x connector strip
Resistance to EMD:
Approx. 16 kV
Protection class:
IP54
Ambient temperature:
-25 °C to +70 °C
Dimensions in mm
B 106,5
H 106,5
T 28,7
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects. More
By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.
You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.
You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
All cookies that we require in order to display the site to you.
Data processing purposes:
Private customer site: Use of all the site's session-based features
Business customer site: Authentication, preferences and caching of user inputs
Categories of personal data:
Private customer site: IP address, duration of session, user browser, end device
Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:
Storage of data for the duration of the session, until the browser is closed
Time of storage: When loading the page
Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
Legal basis and legitimate interests pursued, if applicable:
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Authentication in the Gira device portal (SDA portal)
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
ISE Individuelle Software und Elektronik GmbH
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Optimisation of the site for different browser types
Categories of personal data:IP address, duration of session, user browser, end device
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:Duration of the session
Data processing purposes:Protection against cross-site scripts
Categories of personal data:IP address, duration of session, user browser, end device
Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:2 hours
Data processing purposes:Transmission of registration role for displaying relevant information and services
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Article 6(1)(f) GDPR
Legitimate interests pursued: See data processing purposes
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:6 months
Use of cookies and similar technologies to improve our website and offers.
Data processing purposes:Statistical analysis of website usage
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Internal departments, in so far as access is necessary for task fulfilment
Third country transfer:None
Validity period of the cookie:
12 months
Time of storage: Following consent
Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program
Categories of personal data:
Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Management of website tags via an interface
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Showing of videos
Categories of personal data:
Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Vimeo, LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:longer than 12 months
Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
Categories of personal data:- IP address, heat maps of usage
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Hotjar Ltd.
Third country transfer:None
Validity period of the cookie:12 months
Data processing purposes:Showing of videos
Categories of personal data:IP address, date and time and the website visited
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:longer than 12 months
Data processing purposes:Display of interactive maps
Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
To be able to recognise your interests and show products customised to you.
Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
Categories of personal data:IP address (anonymised)
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:14 months
Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.
Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
SC Networks GmbH
Third country transfer:None
Validity period of the cookie:12 months
Data processing purposes:Evaluation of website usage, campaign performance measurement
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:90 days
Data processing purposes:Evaluation of website usage, campaign performance measurement
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Pinterest, Inc. (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
Validity period of the cookie:12 months
Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)
Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
LinkedIn Ireland Unlimited Company
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy
Validity period of the cookie:12 months
Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
Legal basis and legitimate interests pursued, if applicable:
Use of the service: Section 25(1)(1) TTDSG
Subsequent processing of personal data: Article 6(1)(a) GDPR
Recipients:
Internal departments, in so far as access is necessary for task fulfilment
Google Ireland Ltd, Google LLC (USA)
Third country transfer:
Third country: USA
Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR