New

SCHUKO socket outlet 16 A 250 V~
with green cover and imprint “SV”(safety power supply)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
green glossy
Order no. 4188 707
4188 707
EAN 4010337117056
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
32 mm

Conductors
Rigid and flexible:

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • The bases of the SCHUKO socket outlets are colour coded accordingly.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads