New

Pushbutton switch insert 10 AX 250 V~ series switch, without rocker, 2-gang

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3125 00
3125 00
EAN 4010337038894
Packing unit 10
PS 01
without mounting claws
Order no. 3835 00
3835 00
EAN 4010337038924
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth
3125 00:
32 mm
3835 00:
23 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads