eNet wireless operating top unit memory arrow symbols

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5492 112
5492 112
EAN 4010337047179
Packing unit 1/5
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the curtain can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.
  • Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode.
  • Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Using a metal cover frame can lead to impairments to the range
  • Radio approval is valid for EU and EFTA countries.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Wireless operating top unit Memory, Wireless operating top unit
Operating instructions

Operating instructions

Order no. 5492 ..
5493 ..
5494 ..
5495 ..

PDF, 456 Kb

Load


Ordering info Features Downloads