System 3000 motion detector top unit 2.20 m Standard
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5375 01
5375 01
EAN 4010337051138
Packing unit 1/5
PS 02
pure white glossy
Order no. 5375 03
5375 03
EAN 4010337051145
Packing unit 1/5
PS 02
pure white matt
Order no. 5375 27
5375 27
EAN 4010337051169
Packing unit 1/5
PS 02
anthracite
Order no. 5375 28
5375 28
EAN 4010337051176
Packing unit 1/5
PS 02
colour aluminium
Order no. 5375 26
5375 26
EAN 4010337051152
Packing unit 1/5
PS 02
black matt
Order no. 5375 005
5375 005
EAN 4010337051183
Packing unit 1/5
PS 02
grey matt
Order no. 5375 015
5375 015
EAN 4010337087298
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 5375 600
5375 600
EAN 4010337051190
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces1301 ...

Necessary accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
25, 50, 75, 100%

Protection class
System 55, Gira F100:
IP20
TX_44:
IP44

Delay time:
approx. 2 min fixed

Mounting height up to 2.20 m
Range of detection forwards:
Max. 15 m
Range to each side:
Max. 10 m

Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
Max. 9 m

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 537501

RFA, 524 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 537501

IFC, 73 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Order no. 5373 ..
5375 ..
5379 ..

PDF, 3.596 Kb

Load


Ordering info Features Downloads