New

Pushbutton sensor 4.55 Komfort, 1-gang for Gira One and KNX
with start-up rocker

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5041 00
5041 00
EAN 4010337110781
Packing unit 1/5
PS 46
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Delivery date 05/2024.

Alternative description

Necessary accessories

Optional accessories

Optional spare part

Features

Features

  • Pushbutton sensor 4.55 Komfort for operating Gira One devices.
  • Integrated temperature sensor for measuring the room temperature.
  • Integrated humidity sensor for measuring the room humidity.
  • Input for external remote sensor for measuring the floor temperature.
  • Pushbutton sensor 4.55 Komfort can be combined in the Gira System 55.
  • Start-up of the pushbutton sensors from index level 00 using Gira Project Assistant (GPA) version 5.1.

Operating functions

  • Switching of devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Functions as floor-call button together with Gira G1
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Controls eNet devices.
  • Door or garage door opener function.
  • Boost function.

Operating concept for horizontal installation (operation using the left/right button)

  • Switching function: left button: switchover; right button: switchover
  • Dimming function, short actuation: left button: switchover; right button: switchover
  • Dimming function, long actuation: left button: darker; right button: brighter
  • Shading function: left button: lower; right button: raise
  • Scene function: left button: scene variant 2; right button: scene variant 1
  • Staircase light function: left/right button: switch on
  • Garage door function: left/right button: pulse/rising edge
  • Door opener function: left/right button: pulse/rising edge
  • Sonos audio control: left button: play favourite 1; right button: play/pause
  • Floor call (G1): : left/right button: activate floor call
  • Boost: left button: switchover; right button: switchover

Operating concept for vertical installation (operation using the top/bottom button)

  • Switching function: top button: switchover; bottom button: switchover
  • Dimming function, short actuation: top button: switchover; bottom button: switchover
  • Dimming function, long actuation: top button: brighter; bottom button: darker
  • Shading function: top button: raise; bottom button: lower
  • Scene function: top button: scene variant 1; bottom button: scene variant 2
  • Staircase light function: top/bottom button: switch on
  • Garage door function: top/bottom button: pulse/rising edge
  • Door opener function: top/bottom button: pulse/rising edge
  • Sonos audio control: top button: play/pause; bottom button: play favourite 1
  • Floor call (G1): : top/bottom button: activate floor call
  • Boost: top button: switchover; bottom button: switchover

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue, yellow, cyan, orange, violet or white) can be set.
  • Status LED function selection can be set depending on the rocker function: always OFF, always ON, actuation display or status display

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
13.8 mm

Keypad:
55 x 55 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • The pushbutton sensor can be installed horizontally (“normal” installation position) or vertically (“rotated by -90°” installation position).
  • Can be updated via the Gira Project Assistant (GPA).
  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.
  • Support ring with screws included in the scope of delivery.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira One
Guides / system basics

System basics

Order no.

PDF, 52.532 Kb

Load


Pushbutton sensor 4 Komfort System 55
Technical Documentation

Technical documentation.

Order no. 5041 00
5042 00
5043 00

PDF, 3.522 Kb

Load


Pushbutton sensor 4 Komfort System 55 for Gira One
Operating instructions

Operating instructions.

Order no. 5041 00
5042 00
5043 00

PDF, 2.020 Kb

Load


Ordering info Features Downloads