Weather sensor with weather control unit for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5146 00
5146 00
EAN 4010337124405
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • The components of the weather station consisting of a weather sensor and a weather control unit cannot be used individually.
  • The weather sensor has the following sensors:
    - Brightness from three directions (at 90° intervals to each other, compass directions: east, south, west)
    - Temperature
    - Wind speed
    - Precipitation sensor, with integrated heating
  • The weather sensor sends the sensor values to the weather control unit, which evaluates the sensor information and sends it to the KNX bus.
  • The weather sensor can communicate with up to 20 weather control units (5147 00).
  • 10 sensor channels for wind, precipitation, temperature and brightness. Logical AND/OR links can be created within the sensor channels to evaluate multiple sensor values together.
  • Evaluation delay for all sensors to ensure reliable functionality.
  • 8 sun protection channels for 8 facades with automatic sun protection function incl. evaluation delay to ensure a reliable sun protection function.
  • 2 objects for external brightness sensors.
  • Pre-defined day/night object for switchover between day/night mode incl. separate activation/deactivation function via the communication object.
  • Communication object that provides information about any communication problems between the weather control unit and the weather sensor.

Technical data

Weather sensor
Operating voltage of ext. power supply:
DC 18 – 34 V
Internal consumption:
max. 5 W
Connection between weather sensor and weather control unit:
0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8)
Connection type:
Spring plug-in terminal and connection terminal
Mounting type:
Wall or mast mounting
Protection class:
IP44
Protection class:
III
Rated surge voltage:
0.8 kV
Ambient temperature:
-20 °C to +55 °C
Wind measuring range:
2 to 30 m/s
Brightness measuring range:
1 to 100,000 lux
Temperature measuring range:
-30 °C to +60 °C
Dimensions in mm:
W 121 H 105 D 227

Weather control unit
KNX medium:
TP256
KNX rated voltage:
DC 21 to 32 V SELV
Internal consumption:
max. 0.5 W
KNX connection:
0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8)
Maximum cable length between weather sensor and weather control unit:
1,000 m
Protection class:
IP20
Protection class:
III
Rated surge voltage:
0.8 kV
Number of weather control units that can be connected to a weather sensor:
20
Ambient temperature:
-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Prepared for Gira One.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 3

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Weather control unit with weather sensor for KNX
Technical Documentation

Technical documentation.

Order no. 5146 00
5147 00

PDF, 2.888 Kb

Load


Weather sensor with weather control unit for KNX
Operating instructions

Operating instructions.

Order no. 5146 00
5147 00

PDF, 697 Kb

Load


Weather sensor with weather control unit for KNX
Product database

from ETS5.7.7

Order no. 5146 00
5147 00

ZIP, 468 Kb

Load


Ordering info Features Downloads