SCHUKO socket outlet 16 A 250 V~
Screw terminals

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4180 01
4180 01
EAN 4010337092797
Packing unit 1/5
PS 01
pure white glossy
Order no. 4180 03
4180 03
EAN 4010337092810
Packing unit 1/5
PS 01
pure white matt
Order no. 4180 27
4180 27
EAN 4010337092834
Packing unit 1/5
PS 01
anthracite
Order no. 4180 28
4180 28
EAN 4010337092841
Packing unit 1/5
PS 11
colour aluminium
Order no. 4180 26
4180 26
EAN 4010337092827
Packing unit 1/5
PS 11
black matt
Order no. 4180 005
4180 005
EAN 4010337092780
Packing unit 1/5
PS 11
grey matt
Order no. 4180 015
4180 015
EAN 4010337092803
Packing unit 1/5
PS 11
stainless steel
Order no. 4180 600
4180 600
EAN 4010337092858
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces fully compatible 0180 ...

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads