Socket outlet with earth pin 16 A 250 V~, hinged cover and protección ampliada contra contacto accidental (Safety Plus)
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4488 01
4488 01
EAN 4010337095804
Packing unit 10
PS 01
pure white glossy
Order no. 4488 03
4488 03
EAN 4010337095835
Packing unit 10
PS 01
pure white matt
Order no. 4488 27
4488 27
EAN 4010337095859
Packing unit 10
PS 01
anthracite
Order no. 4488 28
4488 28
EAN 4010337095866
Packing unit 10
PS 11
colour aluminium
Order no. 4488 26
4488 26
EAN 4010337095842
Packing unit 10
PS 11
black matt
Order no. 4488 005
4488 005
EAN 4010337095798
Packing unit 1/5
PS 11
grey matt
Order no. 4488 015
4488 015
EAN 4010337095811
Packing unit 10
PS 11
stainless steel
Order no. 4488 600
4488 600
EAN 4010337095873
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 0488 ...

Optional accessories

Features

Features

  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads