Object controller with button interface, 4-gang for KNX
Gira F100

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2101 112
2101 112
EAN 4010337048213
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
23 mm

Connection cross section
J-Y(St)Y:
2 × 2 × 0.8 mm²

Notes

  • The object controller has no operating or display elements.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Order no. 2100 ..
2101 ..

PDF, 1.129 Kb

Load


Object regulator
Operating instructions

Operating instructions.

Order no. 2101 ..

PDF, 857 Kb

Load


Object regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 173 kbytes.

Order no. 2101 ..

VD4, 301 Kb

Load


Object regulator with push button interface, 4-gang
Product database

Product database from ETS2, 176 kbytes.

Order no. 2101 ..

VD2, 300 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Ordering info Features Downloads