Rocker button 10 A 250 V~ with inscription space
1-pole NO contact with sep. signal contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 0152 31
0152 31
EAN 4010337152316
Packing unit 1
PS 14
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2025.

Optional accessories

Features

Features

  • Water-protected surface-mounted IP66

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected to be illuminated.

Scope of supply

  • Blank inscription label enclosed.
  • Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015231

RFA, 404 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015231

IFC, 26 Kb

Load


Ordering info Features Downloads