External camera for wall or ceiling mounting with variable lens, integrated IR LED illumination, and automatic white balance.
The camera can be installed anywhere in the entrance area and be integrated into the Gira door communication system using the DCS camera gateway.
Light-sensitive chip set for clear imaging in low-light conditions.
Switchable IR LEDs for video monitoring in complete darkness.
Camera module and housing for easy, rapid installation.
Camera module adjustable on three axes.
Technical data
Rated voltage:
DC 12 V +10 %
Current consumption
DC 12 V:
max. 500 mA
Connections:
1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC)
Camera
Image sensor:
1/2.9" CMOS progressive scan
Type:
Variable, manual
Lens:
2.8 to 12 mm
Resolution:
480 TVL
Horizontal angle of vision:
28° to 85°
Day/night switching:
Electromechanical IR cut filter
Electronic shutter control:
1/50 to 1/50 000 s
Camera control:
On-screen display (OSD), joystick on cable
Minimal lighting
Day:
0.05 lx
IR mode:
0 lx
IR LED:
24 LED
IR range:
20 m
Ambient temperature:
-20 °C to +60 °C
Protection class:
IP66
Humidity:
max. 90%
Weight:
approx. 660 g
Dimensions in mm
External camera:
Ø 126
H 100,3
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
Gira door communication configurator The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals. More