Flush-mounted radio speaker

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2282 112
2282 112
EAN 4010337076292
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Features

  • Speaker for connection to the Gira flush-mounted radio.

Technical data

Installation depth:
32 mm

Connection cross section
Speaker/AUX connection:
1.5 mm²

Impedance:
8 Ω

Ambient temperature:
-5 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


RDS flush-mounted radio
Operating instructions

Operating instructions.

Order no. 2280 ..
2284 ..

PDF, 160 Kb

Load


Ordering info Features Downloads