Data cap insert for AMP (ACO) (communications outlet)

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 0059 00
0059 00
EAN 4010337059004
Packing unit 5/25
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Notes

  • Only fits in cover0870 ...
  • Suitable for 30° angled outlet only. Suitable in combination with AMP/ACO angled installation housing, part no. 1394582-1, also for cat.6, 600 MHz, 622 Mbit/s, class E – DIN 44312-5.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Inserts for Data Caps
Operating instructions

Operating instructions.

Order no. 0039 00
0047 00
0048 00
0049 00
0050 00
0052 00
0053 00
0055 00
0058 00
0059 00
0064 00
0088 00
0089 00
0090 00
0091 00
0092 00
0093 00
0732 00

PDF, 127 Kb

Load


Ordering info Features Downloads